??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
23111.0788 Locating Bushing
HELP_VARIABLE
Company
Halder
Description
EH 23111. - Locating Bushings for positioning clamping pins, screw fit
Bill of material
23111.0788 Locating Bushing
BESTNR
Ref. No.
23111.0788
MAT
Material
Steel
OPTION
with/without screws
D1
F6
30 mm
D2
-0.01
59.99 mm
D3
37 mm
D4
59.0 mm
D5
6.6 mm
D6
11 mm
D7
48 mm
L1
5.25 mm
L2
21.77 mm
L3
15.0 mm
D22
H7
60 mm
D55
M 6 mm
D8
+1
37 mm
D9
61.5 mm
T1
±0.02
22.15 mm
T2
28 mm
T3
14 mm
G
195 g
Embedded user actions